The flexible Raman system

The flexibility and performance of Renishaw's inVia microRaman system holds a unique position in the marketplace. It is available in many configurations and offers complete upgradability with a wide range of accessories. This is achieved whilst maintaining class-leading performance in all aspects of use.
Page contentDownloadsCall your local office Contact us online

Free-space Raman microscopeTo best describe the inVia's flexibility, we find that the most effective approach is to ask: 'What do you want to measure?' Experience has shown us that we have the ideal mix of instrument flexibility and experience to deliver reliable solutions for the most demanding and diverse applications.

The inVia Raman microscope from Renishaw - the benchmark for all other Raman systems.

inVia - one system, many configurations

Lasers

 

UV to NIR wavelength range

 

Low frequency Raman

 

High spectral resolution  

Up to 3 multi-line lasers on a standard baseplate. Capacity for more lasers on a laser table

 

From 229 nm to 1064 nm. More than 20 laser wavelengths fully supported

 

Measure the Raman signal from 10 cm-1 with NExT

 

Better than 1 cm-1 spectral resolution capability

 

Combined techniques

 

Automation

 

StreamLine™ Plus Raman imaging

 

SynchroScan™

Raman with SEM, FT-IR, CLSM and SPM techniques

 

You choose the level of automation to suit your needs

 

Fast and flexible Raman imaging system - macro and micro capabilities

 

Patented, artefact-free, for low noise complete range Raman and photoluminescence

 

Microscope options

 

Detectors

 

Laser safety compliance

 

A range of imaging options

A range of upright, inverted, and free-space options as standard

 

Support for up to 4 detectors mounted simultaneously: CCD, InGaAs point and array, APD, PMT and others

 

Class 1 and 3B options

 

Point, rapid line focus and StreamLine™ Plus for spectral imaging. Global Raman imaging

Be in control

You choose the functionality and level of automation that you need and add to it as your requirements change.

The top level inVia Raman microscope configuration, the inVia Reflex, offers the added benefit of full automation; all other inVia Raman microscope configurations can be upgraded step-wise through to the inVia Reflex at any time.

Documents to download

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.