Interpolator PCB Installation Guide

The Interpolator Card supports 3 axes of analogue readhead signals and converts them to RS422 digital outputs compatible with Renishaw controllers.

UCCassist-2 software helps the user to configure, setup and de-bug the system via a USB conection to the card.

The Interpolator Card can only be used in conjunction with the appropriate Renishaw adaptor PCB and Renishaw controller solution.

Specification

No of axes supported3, individually configurable
Input1Vpp differential or 2.1Vpp single ended
OutputRS422
Max count rate output40MHz
Power24V/100mA from retrofit adaptor PCB
Interpolation factor200, 400, 1000 or 2000
Additional input signalsReference mark, limit switches
ConfigurationUSB link to PC with UCCassist-2

Useful links:

Interpolator card installation instructions

Interpolator configuration set-up

Standard Configuration

Custom switches

Polarity settings

Interpolator LED indication

Interpolator card troubleshooting

loading