REVO single orange cable connections

It is now possible to cable REVO using a single orange cable rather than the standard system of two grey cables.

Wiring instructions

 

Head end

(15 way high density D socket)

Pin number

 Colour

 Controller end

(15 way D plug)

Pin Number

1

 Orange

 3

2

 Black

 2

3

 Red

6

4

Grey

7

5

Brown

15

6

Orange/black

11

7

White

4

8

Clear

12

 9

 Inner screen

 9

10

Pink

8

 11

 Green

 1

 12

 Green/black

 10

 13

 Blue

 5

 14

 Violet

 13

 15

 Yellow

 14

 Shell

 Screen

 Shell

REVO orange cable 

You will also need to order A-3060-0045 kit which contains the Y cables for both the REVO and UCC controller.