Pin number End ‘A’ | Colour | Signal name | Pin number End ‘B’ |
---|
1 | Red - twisted with black (pin no. 6) | +V | 7 |
6 | Black - twisted with red (pin no. 1) | +V | 15 |
7 | White - twisted with black (pin no. 8) | 0V | 4 |
8 | Black - twisted with white (pin no. 7) | 0V | 5 |
2 | Green - twisted with black (pin no. 3) | UL+ | 9 |
3 | Black - twisted with green (pin no. 2) | UL- | 2 |
4 | Blue - twisted with black (pin no. 5) | DL+ | 12 |
5 | Black - twisted with blue (pin no. 4) | DL- | 13 |
9 | Not connected | - | - |
- | - | Power enable | 3 - link with 14 |
- | - | - | 14 - link with 3 |
- | Not connected | - | 1 |
- | Not connected | - | 6 |
- | Not connected | - | 8 |
- | Not connected | - | 10 |
- | Not connected | - | 11 |
Shell | Cable shield | - | Shell |