 | 7.1 sp13 | UCCsuite 4.0 | UCCsuite 4.1 | UCCsuite 4.2 | UCCsuite 4.2.1 | UCCsuite 4.2.2 | UCCsuite 4.3 | Notes |
---|
Software | | | | | | | | |
Renicis | 
| 
| 
| | | | | |
UCCAssist1 Error Mapping | 
| 
| 
| 
| 
| 
| 
| |
UCCAssist2 Error Mapping | | | | | | | 
| |
UCCAssist2 Commissioning | | | | 
| 
|
| 
| |
Microsoft Windows 98 | 
| | | | | | | |
Microsoft Windows XP | 
| 
| 
| 
| 
| 
| 
| |
Microsoft Windows 2000 | | | | | | | | |
Microsoft Vista | | 
| 
| 
| 
| 
|
| Min. Ver. 7 Firmware |
64 bit Windows XP and Vista | | | | | | | 
| |
Native 'COM' driver support | 
| 
| 
| | | | | |
Capabilities | | | | | | | | |
Dual Y-Scale |
| | | | | | 
| |
Dual Y-Drive | 
| | | | | | 
| |
Rotary table support | 
| | | (1) | | (1) | (1) | Pre 4.3 Get(R()) bug (see CD Rel. Notes) |
RenScan3 | 
| 
| 
| 
| 
| 
|
| |
RenScan5 | | 
| 
| 
| 
| 
| 
| |
Temp. comp. support for PH10 | 
| | | | | 
| 
| Requires Temp Comp daughter card |
REVO temperature support | | | | | | | 
| |
Hardware | | | | | | | | |
MCUlite | | | 
| 
|
|
| 
| |
MCU1 | 
| 
| 
| 
| 
| 
| 
| |
MCU5 | 
| 
| 
| 
| 
| 
| 
| |
SPAlite | 
| 
| 
| 
| 
| 
| 
| |
SPA1 (DAC Compatible OEM) | 
| 
| 
| 
| 
| 
| 
| |
SPA2/SPA2-2 | 
| 
| 
| 
| 
| 
| 
| |
Probe Systems | | | | | | | | |
PH9 |  | 
| 
| 
| 
| 
|
| Requires PICS / RS232 daughter card |
PH10 | 
| 
| 
| 
| 
| 
| 
| Requires PHC1050 daughter card or PHC10-2 and PICS/RS232 daughter card |
RTP20 | 
| 
| 
| 
| 
| 
| 
| |
TP200 | 
| 
| 
| 
| 
| 
| 
| |
REVO | | 
| 
| 
| 
| 
| 
| |
REVO with RSH250 | | | | 
| 
| 
| 
| |
REVO with RSH350 | | | | 
| 
|  |  | |
REVO with RSH500 | | | | | | | 
| |
REVO with RSP3-3 | | | | 
| 
|
| 
| |
SP600 | 
| 
| 
| 
| 
| 
|  | |
SP25 | 
| 
| 
| 
| 
| 
| 
| |
SP80 | 
| 
| 
| 
| 
| 
| 
| Requires SP80 daughter card |
Accessories | | | | | | | | |
MCU1 Daughter Card | | | | | | | | |
OEM Joystick Daughter Card | 
| | 
| | | | | Not needed as integral |
Additional Axis Daughter Card | 
| | | | | | | Native COM only |
Temperature Compensation | 
| 
| 
| 
| 
| 
| 
| |
PICS/RS232 Daughter Card | 
| | 
| 
| 
| 
| 
| |
PHC1050 Daughter Card | 
| 
| 
| 
| 
| 
| 
| |
REVO PCI Card | | | 
| 
| 
| 
| 
| |
SP80 Daughter Card | 
| 
| 
| 
| 
| 
| 
| |
UCCServer | Not included | | UCCserver 4.10.01 | UCCserver 4.20.03 | UCCserver 4.30.00 | UCCserver 4.30.01 | UCCserver 4.30.03 | |