Advanced Diagnostic Tools (ADTs)
What are the Renishaw Advanced Diagnostic Tools (ADTs)?
The Advanced Diagnostic Tools, ADTi-100 and ADTa-100, acquire comprehensive real-time data from Renishaw's VIONiC, QUANTiC and ATOM DX incremental encoders, and RESOLUTE™, EVOLUTE™ and FORTiS™ absolute encoders. This information is displayed via the user-friendly Renishaw ADT View software interface. Whilst in most cases the integral set-up LED on the encoder readhead is sufficient for setting up the system, the ADTs can be used to aid more challenging installations and also to report on encoder performance to assist in system fault finding to avoid lengthy machine downtime.
The ADTs can be connected to a Windows® tablet or a PC via a USB cable. The ADTi-100 can also be connected in-line between the readhead and the controller as part of the control loop.
What is the Renishaw ADT View software?
The ADT View software is a downloadable, easy to use software application for viewing the comprehensive real-time data captured from the ADTi-100 or the ADTa-100. The intuitive software interface provides a range of valuable functionalities, displays detailed information obtained from the ADT and offers several options to export and store key data.
Advanced Diagnostic Tools hardware
ADTi-100

The ADTi-100 is compatible with Renishaw's VIONiC, QUANTiC and ATOM DX incremental encoders.
Features and benefits
- Real-time remote monitoring to aid readhead adjustment
- Visual indication of signal size
- Visual indication of reference mark phasing
- Visual indication of limit switches*
- Visual indication of readhead pitch*
- Quick remote calibration of the incremental and reference mark signals
- Visual indication of AGC (Auto Gain Control) status
- AGC can be toggled by a click of a button
- Display signal strength versus position along the full axis to optimise the installation
- DRO output
- Lissajous output
- Ability to save data as CSV file
* ATOM DX does not have limit switch or readhead pitch capability.
ADTa-100

The ADTa-100 is compatible with Renishaw's RESOLUTE (marked with an ADT symbol), EVOLUTE and FORTiS absolute encoders.
Features and benefits
- Real-time remote monitoring to aid readhead adjustment
- Visual indication of signal size
- Display signal strength versus position along the full axis to optimise the installation, aid diagnostics and confirm that field service has been carried out correctly
- DRO output
- Ability to save data as CSV file
- Set zero capability
- Operates in standalone mode or with ADT View software for additional information
- Visual indication of alarms and warnings
- Protocol independent
How do I get the ADT hardware and ADT View software?
- The ADTi-100 hardware can be ordered through Renishaw using part number A-6195-0100.
- The ADTa-100 hardware can be ordered through Renishaw using part number A-6525-0100.
- The ADT View software is available to download from the link below.
Software download
Software | Download version | Compatible encoder systems | Diagnostic tools | Download link |
ADT View software | 3.12.0.0 | VIONiC, QUANTiC, ATOM DX, RESOLUTE, EVOLUTE, FORTiS | ADTi-100, ADTa-100 | Download now |