CMM cablesInterconnection cables for probes, heads and controllers. ACR1 rack to ACC2/ACC2-2
Machine to machinePLM6 and PLM7 are straight cables, both having a 15-pin D-type plug at end 'A' and a 14-pin chassis-mount LEMO socket supplied loose for fitment to end 'B'. PLM8 and PLM9 are straight cables that have a 15-pin D-type plug at end 'A' and a 14-pin in-line LEMO socket supplied loose for fitment to end 'B'. They all reside within the CMM axis conduits and link with the probe head's cables to relay the motorised probe head and controller signals. These are also used to link with adaptor cables and relay SP80 scanning probe signals to and from Renishaw controllers or equivalent counter cards via an IU80 interpolator unit. PL10 is a straight cable and has an in-line 5-pin DIN socket at end 'A' and an in-line Lemo plug at end 'B'. It electrically connects Renishaw manual probe heads to the CMM quill.
Manual head to Franz binder connectorPL28 and PL52 are coiled cables with a round Franz binder plug at end 'A' and a moulded 90 degree 5-pin DIN plug at end 'B'. The PL28 is used on Stiefelmayer CMMs to electrically connect Renishaw manual probe heads to the quill, whereas the PL52 uses in-line and linked 1K2 ohm resistors - these protect the Renishaw manual probe heads when connected to the CMM quill.
Manual head to machineVarious coiled and straight cables with different connectors that connect Renishaw manual probe heads to a CMM quill.
Motorised head to machineVarious coiled and straight cables with different connectors that connect Renishaw motorised probe heads to a CMM quill.
Multi-wire extensionThese straight cables have a 15-pin high-density D-type socket at end 'A' and a 15-pin high density D-type plug at end 'B'. They are used to extend the existing CMM multiwire probe system cables.
Multi-wire SP600 probe signal to AC1 or AC2 counter cardA video compatible probe cable (denoted by the suffix 'V') that is used to link VP2 video camera (now obsolete) to the VPI 2 video probe interface, or to link the shank mounted SP600 version scanning probes to AC1 or AC2 counter cards. This straight cable has a 12-pin round Hirose-type plug at end 'A' and a 15-pin high density D at end 'B'.
Over-travel adaptorThis cable is used to adapt and relay overtravel signals between the PHS1 servo-positioning head and the PHS1 card.
PHS1 communicationThis straight cable has a 15-pin high density D-type socket at end 'A' and is supplied unterminated at end 'B'. This allows the cable to be threaded through the CMM cable tracks and fitting of a 15-pin high density D-type plug (not supplied). It allows for communication to and from the PHS1 servo-positioning head.
PHS1 over-travelThis straight cable has a 15-pin high density D-type socket at end 'A' and is supplied unterminated at end 'B', allowing the cable to be threaded through the CMM cable tracks. It is used for the over-travel signal between the PHS1 servo-positioning head and the PHS1 PC card.
PHS1 powerThis straight cable has a 15-pin high-density D-type socket at end 'A' and is supplied unterminated at end 'B'. This allows the cable to be threaded through the CMM cable tracks and fitting of a 15-pin high density D-type plug (not supplied). It provides operating power to the PHS1 servo-positioning head.
PHS1 probe signalThis straight cable has a 15-pin high density D-type socket at end 'A' and is supplied unterminated at end 'B'. This allows the cable to be threaded through the CMM cable tracks and fitting of a 15-pin high density D-type plug (not supplied). It allows for power and communication to and from the PHS1 servo-positioning head.
PI200 'hydra' connectionPL114 and PL70 are four-way linking cables joining four connectors of different types. They are used to combine a multi-wire system with a standard probe system (using PICS) without the need for an IS1-2 interface selector to route signals. PL114 and PL70 have a 9-pin D-type plug at end 'A', a 9-pin D-type socket at end 'B', a 15-pin high-density D-type socket at and 'C' and a 15-pin high-density D-type plug at end 'D'. Cable lengths in between connectors vary. PL115 is a three-way linking cable joining three connectors of different types. End 'A' is a 9-pin D-type plug, end 'B' is a 9-pin D-type socket and end 'C' is a 15-pin high-density D-type socket. It is used to combine a multi-wire system with a standard probe system (using PICS) without the need for an IS1-2 interface selector to route signals.
PICS adaptorThis straight three-way adaptor cable has a 26-pin high density D-socket at end 'A', then branches out to a 9-pin D-plug at end 'B' and a 9-pin D-socket at end 'C'. It electrically connects and adapts PICS signals for Renishaw or equivalent counter cards.
PICS extensionThese straight cables have a 9-pin D-type socket at end 'A' with a 9-pin D-type plug at end 'B'. PL24 can be used either as a Renishaw PICS cable or as an extension cable for the MCU1 joystick unit, whereas PL25 is used only as a PICS cable. Signal information is detailed in the Renishaw CMM cable guide (H-1000-4043).
PICS T cableThis straight three-way linking cable joins three connectors of different types. End 'A' has a 9-pin D-type socket, end 'B' has a 9-pin D-type plug and end 'C' has a 9-pin D-type socket. It is used to link a PICS compatible interface into an existing system and to output the signal to the CMM PC or controller.
Probe signalThese cables are used to connect Renishaw probe heads to probe system interfaces or controllers.
SCR200 rack to PI 200 (for dual rack usage)PL97 is a straight three-way adaptor cable with two mini in-line 6-pin DIN-sockets at ends 'A' and 'B' with a mini in-line 6-pin DIN-plug at end 'C'. It electrically connects two SCR200 racks to a single PI200 probe interface for dual use.
SCR200 to PI200These straight cables have in-line 6-pin mini DIN plugs at each end and are used to electrically connect SCR200 racks to PI200 probe interfaces used with TP200 probes.
Next stepsContact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office. |