You are here: | Home » CMM » Accessories » Autochange extension bars |
| Autochange extension bars
Autojoint extension bars have the female part of the Renishaw autojoint at one end of the bar, and at the other end of the bar is the probe connection mount. The male part of the autojoint is found on probe heads and allows rapid manual or automatic extension bar changing. Autojoint extension bars are suitable for use with the ACR1 and ACR3 probe changing racks for automatic exchange of multi-probe installations. They can be fully multi-wired (all 13 pins connected) or feature just 2 wires. The probe end of the bar can feature either a male autojoint, or an M8 thread. PHS1 head adaptors have a different type of kinematic joint that allows the user to convert the PHS1 system to other probe types and include extension bars in the set-up. Autojoint to autojoint extension bars
PEM extension bars are designed to be used with all multiwired probes (TP7M, SP25M and SP600M scanning probes and the OTP6M optical probe) as well as other touch-trigger probes using an adaptor.
Autojoint to M8 bush extension bars
The PAA range of extension bars allow standard 2-wire touch-trigger probes to be fitted to autojointed heads - for example, TP20 to PH10M or MIH. There are three PAA extension bars available. The PAA1 is a 30 mm steel adaptor, the PAA2 and PAA3 are made of aluminium and have an overall effective length of 140 mm and 300 mm respectively.
PHS1 head adaptors
The HA-M allows multiwire probes to be used with PHS1. The HA-8 allows the use of Renishaw's M8 extensions, as an alternative to the bespoke PHS1 head extensions.
PHS1 head extensions
These extension bars allow the reach of PHS1 to be extended by 330 mm, 500 mm or 750 mm (hence HE330, HE500, HE750). The head extensions can be bought individually or in kits. Next stepsContact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office. | Resources | |||||||||||||||||||||||||||||||||||||||||||||||||