You are here: | Home » Styli » Naming protocol |
| Naming protocol
The examples below explain this and define the abreviations used. Straight styliNaming protocol: M2 STY D2R L20 EWL14 d1.4SS Explanation: M2 thread straight stylus with a Ø2 mm ruby ball, 20 mm in length, EWL of 14 mm and a stainless steel Ø1.4 mm stem. Star styliNaming protocol: M2 STR D2R 5BALL L19.5 S32 Explanation: M2 thread star stylus with a Ø2 mm ruby ball. It has 5 balls on the star and has an overall length of 19.5 mm (from the centre of the ball to the rear of the star mounting face when assembled on a probe). The span of the star cluster is 32 mm. Disc styliNaming protocol: M2 DSC D18 SLVS T2.2 L2.6 BR-Y Explanation: M2 thread disc stylus with a disc diameter of 18 mm. It is made from silver steel with a disc thickness of 2.2 mm and a length of 2.6 mm. BR stands for balls/rollers followed by yes (Y) or no (N). Cylinder styliNaming protocol: M2 CYL D3 SLVS L13 EWL4 Explanation: M2 thread cylinder styli, with a critical measuring element of Ø3 mm made from silver steel. It has a length of 13 mm and an EWL of 4 mm. ExtensionsNaming protocol: M4 EXT L15 d7 SS Explanation: M4 thread extension with 15 mm length, Ø7 mm, made from stainless steel. Next stepsContact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office. | ResourcesStyli downloadsDownload the catalogueStyli and accessories - technical specifications guide
Useful links | |||||||||||||||||||||||||||