The A-axis rotates through ±180° in the X-Y plane. The B-axis rotates through 90° in the Z plane. A lever locks the head in one of up to 168 repeatable positions, set at 15° increments.
The head is capable of carrying the full range of TP20 modules, which can be changed without re-qualification, providing qualification has taken place in each position with each stylus/module combination.
| Specification |
|
| Length |
61 mm |
| Diameter |
48 mm |
| Weight |
210 g |
| Probe mounting |
TP20 kinematic mount |
| Head mounting |
MS range of shanks |
| Suitable interface |
PI 4-2 |
| No. of probe sockets |
1 |
| Probe status indication |
1 LED |
| Cable connection |
5 pin DIN 180º socket |
| A-axis indexing |
0° to 90° in 15° repeatable steps |
| B-axis indexing |
180° in 15° repeatable steps |
| Repeatability of position |
1.5 µm (0.00006 in) (TP20 and 10 mm stylus fitted)
2.5 µm (0.0001 in) (EM2 extended module and 10 mm stylus) |
| Maximum extension bar |
EM2 extension module - 75 mm (2.95 in) |