*
**

MH8

MH8The MH8 is a manual indexing probe head with an M8 thread probe connection.

MH8 is designed for use on small manual CMMs, and can carry any of Renishaw's M8 probes and the reach can be extended by fitting a 50 mm probe extension bar.

Specification  
Weight 205 g
Probe mounting M8 thread
Head mounting MS range of shanks
Suitable interface PI 4-2, PI 200
Probe status indication 1 LED
Cable connection 5 pin DIN 180º socket
A-axis indexing 0° to 90° in 15° repeatable steps = 7 positions
B-axis indexing ±180° in 15° repeatable steps = 24 positions
Repeatability of position (2s) 1.5 µm (0.00006 in) TP2 and 10 mm (0.39 in) stylus fitted
Maximum extension bar 50 mm (1.97 in) PEL1 only

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.


*