Skip navigation

MIH

A manually indexable head with 720 locking positions, featuring an integral LCD display.

MIH manual probe head

The MIH features an autojoint probe mount for fast, repeatable probe changing. This ensures compatiblity with most Renishaw probes except multiwire (e.g. TP7M).

An integral LCD enables easy programming with the facility to memorise up to 20 probe positions.

The MIH is designed for use with long probe extensions for larger components.

Weight

580 g

Probe mounting

Autojoint (NOTE: There is no multi-wire capability)

Head mounting

MS range of shanks

Suitable interface

PI 200-3, PI 7-3

Probe status indication

LED

Cable connection

5-pin DIN 180º socket

A-axis indexing

0° to 105° in 7.5° steps

B-axis indexing

±180° in 7.5° steps

Repeatability of position (2s)

1 µm (0.00004 in) TP6A and 21 mm (0.83 in) stylus

Maximum extension bar

300 mm (11.81 in)

Maximum recommended torque

0.45 Nm

Extended warranty

For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.

 
loading