You are here: | Home » Corporate » News » CMM inspection » Meltham Mills |
| Gear inspection is 30 times faster with form measurementMeltham Mills Engineering (MME) has adopted a new inspection philosophy to control their manufacturing, which has brought significant time savings. It now takes only eight minutes to inspect every critical feature on a typical component, compared to four hours previously – 30 times faster. Simultaneously, data is gathered on the form of features, the first time MME has had this automated capability. This has been made possible using Renishaw’s SP25 scanning probe fitted to a new Mitutoyo Crysta co-ordinate measuring machine (CMM), allowing continuous measurement data to be captured along 3D profiles.
Why measure form?
One-stop shop for gear productionMME now believes strongly in having capability in-house for all the processes involved in gear production. The forgings are bought in at very competitive prices from overseas with all subsequent operations, the real value-added processes, closely controlled. Turning is done first, followed by gear cutting, milling, heat treatment, grinding and final inspection. Between each of these production processes the relevant features are subject to sample inspection on the CMM, carried out by the machine operators themselves. This is an important change in working practises; the operators take full ownership of the quality of their work, with traceability back to a calibrated standard via the CMM. MME is also a specialist in heat treatment, and currently uses the SP25 to scan the component form to determine how much grinding is required after this process. MME also plans to use the SP25 to provide customers with information that predicts the changes taking place during heat treatment, which can then be used to redefine the machining tolerances prior to treatment, reducing distortion and waste, and reducing overall cost. Simple measurement programs for easy day-to-day use
Mr Peace programs the CMM using CAD models, where available, creating programs where the measured points and motion of the probe stylus is visualised on a 3D CAD model. This programming is done such that the machine operator can run through a series of step-by-step instructions, positioning the component in the right place on the machine bed, then running the rapid inspection cycle in a matter of minutes. The operator must use a specific password to start running the job and any measured data is automatically recorded against the specific component and batch. Immediate visual check of profile toleranceThe inspection program immediately produces a plot of measured points, showing the deviation from the nominal line of the gear profile, and how that deviation compares to the upper and lower tolerance limits set by MME and its customers. Machine operators can see immediately whether there are any imperfections along the length of the gear surface, or indeed any other critical surface. Nigel Peace is delighted with the new CMM and probe system – “This system is taking measurements we couldn’t even dream of before. We used to subcontract out the inspection of any difficult component, which cost a fortune and added days, if not weeks, to the overall production time. Our manual CMMs and shadow-graphs were capable of less complicated measurements but still took hours compared to the minutes taken now.”
How the Renishaw SP25 works
The CMM is programmed to drive the stylus tip of the probe across the surface of the part, maintaining a constant probe deflection normal to the surface. If this deflection changes, the software adjusts the direction of travel to regain the constant deflection. At the same time, data is gathered at a rate of up to 2000 points a second, both from the three axes of the probe and the three axes of the CMM. This continuous stream of data would be impractical to gather using touch trigger probes. The net result is that a large number of 3D points can be used to construct a 3D surface or profile in a matter of seconds, which when compared to a CAD surface or profile, immediately highlights any deviations. Autochange of different length probe styli
Modules are changed several times during certain inspection cycles, so that, for example, a longer stylus can be used to access the lower teeth of a double gear, or a smaller ball used to measure a small diameter hole. The time to change between modules is a matter of seconds using the automated change rack. Expanding new methods to all componentsAbout 75 components, mainly those that were previously considered a problem, are now measured this way. The success of this approach to the fundamental control of the process is such that the methods will be expanded to the hundreds of other parts MME produces for its customers. MME regards itself as a leading manufacturer of precision gears and power transmission components to the world’s leading earth moving and agricultural vehicle manufacturers. Customers include Bosch Rexroth, Agco, Case New Holland and Parker Hannifin Chelsea. The company was formed in 1993 with 50 years of experience from predecessors J.I. Case and originally David Brown tractors. The current management team bought the company in late 2005 and started a programme of investment and improvement to meet the demands of its customers. The Mitutoyo CMM and Renishaw probe system were the first major acquisition to help take the company forward.The investment in the new CMM, coupled with changes in inspection methods, have resulted in improved component quality, reduced production time, and better process control. The company is in a good position to build on its strengths and remain competitive. Next stepsContact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office. | ResourcesCorporate downloadsNews updatesRegister for regular news updates from Renishaw Full articleEditor downloadsImagesAll images and text - copyright Renishaw | ||||||||||||||||||||||||||||||||||||||||||||||||||