Navigation
PK1 knuckle joint assembly
Extension bars - autojoint type
Autojoint to M8 and autojoint to autojoint probe extension bars for increased reach and accessibility
Part number | |
|---|---|
PAA - autojoint to M8 extension bars | |
PAA1 - 30 mm steel extension bar | A-1051-0417 |
PAA2 - 140 mm lightweight aluminium extension bar | A-1051-0418 |
PAA3 - 300 mm lightweight extension bar | A-1051-0419 |
PAACF - ultra lightweight autojoint to M8 extension bars Please note that these products are special order only, call customer service for details | |
PACF2 - 140 mm ultra lightweight extension bar | A-1051-0488 |
PACF3 - 300 mm ultra lightweight extension bar | A-1051-0493 |
PAACF - 400 mm ultra lightweight extension bar | A-1051-0513 |
PAACF - 450 mm ultra lightweight extension bar | A-1051-0394 |
PEM - aluminium autojoint to autojoint extension bars | |
PEM kit including 1 × PEM1, 1 × PEM2 and 1 × PEM3 | A-1076-0100 |
PEM25 - 25 mm extension bar | A-1076-0130 |
PEM1 - 50 mm extension bar | A-1076-0070 |
PEM2 - 100 mm extension bar | A-1076-0071 |
PEM3 - 200 mm extension bar | A-1076-0072 |
PEM4 - 90º autojoint extension bar | A-1076-0073 |
PEMCF - ultra lightweight autojoint to autojoint extension bars | |
PEMCF1 - 50 mm ultra lightweight extension bar | A-1051-0490 |
PEMCF2 - 100 mm ultra lightweight extension bar | A-1051-0443 |
PEMCF3 - 200 mm ultra lightweight extension bar | A-1051-0491 |
Extension bars - M8 to M8 type
M8 to M8 probe extension bars for increased reach and accessibility
Part number | |
|---|---|
PEL series - aluminium M8 to M8 extension bar | |
PEL kit - extension bars kit including 1 × PEL1, 1 × PEL2 and 1 × PEL3 | A-1032-0009 |
PEL1 - 50 mm lightweight extension bar | A-1047-3484 |
PEL2 - 100 mm lightweight extension bar | A-1047-3485 |
PEL3 - 200 mm lightweight extension bar | A-1047-3486 |
PEL4 - 300 mm lightweight extension bar | A-1047-3487 |
PECF series - ultra lightweight carbon fibre extension bars Please note that these products are special order only, call customer service for details | |
PECF1 - 50 mm ultra lightweight extension bar | A-1047-7065 |
PECF2 - 100 mm ultra lightweight extension bar | A-1047-7064 |
PECF3 - 200 mm ultra lightweight extension bar | A-1047-7066 |
Extension bars accessories for use with probe extension bars | |
PK1 - M8 to M8 knuckle joints | A-1014-1720 |


