E-STOP

The E-STOP connector is provided to allow connection of an external EMERGENCY STOP switch into the UCCFusion system. The machine manufacture or product installer must perform a risk assessment to determine the requirements for emergency stopping and emergency switching off. The UCCFusion emergency stop safety system is designed to achieve category 2 or Category B implementation as selected by the installer's risk assessment (refer to BS EN ISO13849-1:2008 para. 5.2.2.) 

The connection on the UCCFusion is a 9WD plug connector with the following connections: 

 Pin numberFunction
1E-STOP A (+24V)
2Not connected
3Not connected
4E-STOP B1
5Not connected
6E-STOP A (+24V)
7E-STOP B2
8Not connected
9RESET

 

p25

 E-STOP connector. View on face of socket (rear of plug)

E-STOP electrical characteristics

Any emergency stop components fitted to this connector must have the following electrical characteristics:

Emergency stop system voltage : 24 V
Emergency stop system current  : 1 A

All connections to this connector should be fitted by a competent technician or engineer and that all wires should be sleeved. Any emergency stop devices added to the E-STOP chain should meet the requirements of IEC 60947-5-1 (Low-voltage switchgear and control gear – Part 5-1: Control circuit devices and switching elements – Electromechanical control circuit devices) or UL1054 (Standard for special-use switches).

NOTE: If there are no additional emergency stop devices to be added to the system, connect pin 1 to pin 4, and pin 6 to pin 7 to permit the UCCFusion emergency stop switch to function. 

NOTE: If the RESET signal is not used connect pin 6 (E-STOP A) to pin 9 (RESET). 

If indicated by the user's risk assessment, a ‘manual reset' button (refer to BS EN ISO13849-1:2008 para. 5.2.2.) should be included in the emergency stop system. A reset switch is required when there is limited visibility of the danger zone from the control position. The reset switch must be positioned outside the danger zone and in a safe position from which it may be determined that no person is within the danger zone before resetting the safety system.

 NOTE: Periodically cycle E-STOP buttons, reset push buttons and check for correct position.

The E-STOP buttons should be cycled regularly by operators to ensure correct operation. The frequency of testing having been determined by user risk assessment.

If the reset push button has been fitted it should be tested regularly by operators to ensure correct operation. The frequency of testing having been determined by user risk assessment.

CAUTION: It is strongly recommended that the CMM manufacturer or retrofitter includes a periodic test of the emergency stop and, if fitted, the associated reset switch, in their maintenance instructions.

E-stop with reset implementation

There are five methods implementing the E-STOP circuit.

 

Single pole E-STOP  E-STOP button with reset.

E-stop chart

 

Dual pole  E-STOP button with reset.

E-stop 2 chart

E-STOP without reset implementation

Single pole E-STOP button without reset.

E-stop 3 chart

Dual pole E-STOP button without reset.

E-stop 4 chart


Bypass plug

 

E-stop 5 chart

loading