Installation of the UCCFusion

UCCfusion T3 showing air flowMounting the UCCFusion

The UCCFusion unit draws air from the right hand side when viewed from the front and expels air out of the left hand side.
A minimum clearance gap of 10 mm is necessary between the sides of the unit and any potential obstruction. The dimensions shown on the above drawing are in mm (in).

Fitting mounting brackets (optional)

Mounting kit (A-5518-0005)

NOTE: The screws supplied with this kit are M5 × 6 mm countersink type.

uccfusion T3 brackets


The UCCFusion machine controller and power amplifier is an addition to the Renishaw CMM controller family of products.

The UCCFusion CMM controller offers the following machine controller capability:

  • 3 axis CMM motion control.
  • Comprehensive machine input and output signal capability supporting: air pressure, individual machine inner and outer limit switches, two general purpose input signals and one general purpose output signal.
  • Compatibility with the Renishaw PHC10 controller.
  • Direct interfacing support for TP1, TP2, TP6 and TP20 touch-trigger probes.
  • Support of the Renishaw Probe Interface Connection System (PICS), PI200, PI7-2, OPI6
  • A +24V supply for use by the CMM switches.
  • Support for up to 600 W machine power (power supply dependent)
  • Support of Renishaw MCUlite, MCUlite-2, MCU1 and MCU5 joysticks.
  • Software configurable to a maximum of 60 V on an individual axis basis.
  • Software configurable to a maximum of 10 A on an individual axis basis.
  • Support for either Encoder / Tacho or Linear Encoders (torque mode) for velocity feedback.
  • Offering either Category 2 or Category B emergency stop systems.
  • Simulated Linear power amplifier – Drive outputs are free from switching edges. Eliminating noise from drive PWM improves repeatability and reduces emissions.
     
loading