Kiosk workstation environmental conditions


Indoor use

IP54 (BS EN60529:1992)

Altitude

Up to 2000 m

Operating temperature

+10 °C to +40 °C

Storage temperature

-20 °C to +70 °C

Relative humidity

80% maximum (non-condensing) for temperatures up to +31 °C

Linear decrease to 50% at +50 °C