MCUlite-2 features

MCUlite-2 visual guide
NOTE: 3 - red or grey

Key

Description

Key

Description

1

Probe disabled LED (red)

8

Joystick locks (three separate buttons)

2

MCU status LED (tri-colour)

9

Probe disable button

3

Emergency stop switch / stop switch

10

Servo engage button

4

Speed override

11

Take point / cancel last point button

5

Slow speed enable buttons

12

F1 function button

6

Fast speed enable buttons

13

F2 function button

7

3-axis joystick

14

Head enable