Navigation
Retrofit cabinet specifications
Width | Depth | Height | Weight |
600 mm | 600 mm | 725 mm (826 mm including castors) | Empty: 47 kg Fully equipped: Approximately 80 kg (depending on equipment used) |

NOTE:
The maximum load of the castors is 80 kg.
Retrofit cabinet connections
C14 input connection

CMM cabinet type | Input connection | Electrical ratings | Certifications |
A-5567-1000 | C14 - IEC flange fused inlet | 250 Vac @ 10 A | CSA 1425684, UL E92187, VDE 886700-1550-0716 |
A-5785-0100 | C14 - IEC flange fused inlet | 250 Vac @ 10 A | CSA 1425684, UL E92187, VDE 886700-1550-0716 |
CEE industrial socket input

CMM cabinet type | Input connection | Electrical ratings | Certifications |
A-5785-0200 | 3P CEE industrial socket | 110 Vac @ 16 A | IEC 60309-1 and IEC 60309-2 |
Output connections

CMM cabinet type | Output connection | Electrical ratings | Certifications |
All cabinets | IEC type F 6-way × 2 | 250 Vac @ 10 A | UL94V-0, IEC60320-1, UL498, CSA C22.2 |