RenAM 500 Flex

The RenAM 500 Flex is a metal additive manufacturing (AM) system, ideal for R&D applications.

Ready to accelerate your AM journey?

Equipped with an open-loop powder system that allows for quick and easy powder swapping, the RenAM 500 Flex is optimised for research and development applications.

This system is highly efficient in speeding up the qualification of material properties, part design, and process parameters.

Once you've completed part development, it's seamless to transfer all the parameters to other models in the RenAM 500 series for full-scale production.

Scale from lab to volume production with the RenAM 500 Flex

  • The RenAM 500 Flex range features the same industry leading optical, chamber and gas-flow design as the rest of the RenAM 500 series and so produces the same high-quality parts, but with additional flexibility when changing powder.
  • You can quickly change powders in-house, to meet demand, and parameters and material properties transfer seamlessly between systems thanks to the common build environment.

In the lab - material prove out

With the Reduced Build Volume (RBV) accessory fitted, you can perform material prove out with as little as 0.25 litres of powder, with the same processing environment and optics as the full scale production system.

Isolated powder handling eliminates contamination risk, enabling rapid multi-material development.

With Renishaw's open parameter ethos, you can optimise machine settings to suit the material and your specific geometry.

Pre-production - part prove out

With the RenAM 500 Flex, available with one or four lasers, you can access every part of the powder system, enabling streamlined switching between materials. The gravity fed powder system can be topped up during a build without opening the chamber door, and dosing can be adjusted mid-build.

With full build volume capability, the same industry leading gas flow system and precision optics as the rest of the RenAM 500 series, any part development can directly transfer to other RenAM 500 series systems.

Volume manufacturing - productivity focus

With the RenAM 500 series, each stage of the lab to volume production can be performed on a single machine platform and upgraded as your application requires, ensuring a seamless transition to volume manufacturing.

The RenAM 500 series supports Industry 4.0 workflows, with optical and system process monitoring, and connection to Renishaw Central production management software.

Find out more

Discover the RenAM 500 Flex for additive manufacturing.

Contact us

Case studies

Renishaw helps Cookson Industrial make world's most expensive metal viable for additive manufacturing

When rhodium is used as an alloying agent for hardening and improving the corrosion resistance of platinum, the outcome is a new material known as platinum rhodium. This highly resistant alloy is used in some of the most demanding applications, including furnace windings and bushings for glass fibre production. This material is the only commercially available metal that can withstand the high temperature and corrosive environment of molten glass.

For this reason, Cookson Industrial intended to use platinum rhodium to 3D print an extrusion mould designed for glass fibre manufacturing. However, platinum rhodium is one of the world's most expensive metals, with prices averaging £80,000 per kilo. Given the high cost of the material, the company needed to keep waste to a minimum by retrieving and reusing as much powder as possible. This is where a RenAM 500S Flex additive manufacturing (AM) system from Renishaw provided a solution.

Additive manufacturing brings flexibility to filtration and flow control component development

As Mott Corporation customers started to demand increasingly complex solutions and new application prototypes, it became apparent that traditional fabrication techniques did not enable rapid development cycles. Mott invested in the RenAM 400 system to start developing porous components, and later upgraded to a RenAM 500S Flex system.

The RenAM 500S Flex system has reduced Mott's machine turnaround and setup times by well over 50 per cent compared to the previous model, reducing the overall resource burden for each build. Additionally, the improved gas flow and re-coating mechanisms in the chamber have improved the standard deviation of performance metrics by approximately 30 per cent in certain cases.

Additional reading