Differential interferometer

RLD10-X3-DI differential interferometer and mirrorsThe RLD10-X3-DI differential interferometer detector head allows measurement of the relative displacement between a fixed, reference mirror, and a moving, measurement mirror. Particularly suited for vacuum and controlled environment applications, the RLD10-X3-DI detector head has been designed to mount to the external wall of a process chamber via a simple three-pin mount. There is no need to enter the chamber to align the detector head - integral beam steerers allow independent pitch and yaw adjustment of reference and measurement beam - and the design of the mounting system allows the detector head to be removed and repositioned with minimal effect on system alignment.

Specification

Range  0 m - 1 m
Cyclic error <1 nm
Output signal format Digital - RS422 quadrature
Analogue - 1 Vpp sine / cosine
Maximum velocity 1 m/s
Laser type HeNe (Helium / Neon), 632.8 nm, Class II
Laser lifetime >50,000 hours

Figures are based on using the RLD10-X3-DI head with an RLU20 laser unit

Features and benefits

  • Exceptional metrology
    ppb frequency stability and ultra low cyclic error, allowing output resolutions to 38.6 pm.
  • Differential configuration
    Measures the relative position of stage versus column, or workpiece versus tool, and eliminates common mode errors such as motion of the chamber sidewall associated with environmental fluctuations.
  • Rapid alignment
    Simple alignment from outside the process chamber using four integrated beam steerers (±1° pitch and yaw adjustment for both measurement and reference beams) to overcome chamber and mirror mounting tolerances.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.