You are here:

LTO2 optical unit

LTO2/LTO3A range of optical transmission units for turret mounting on all CNC lathes. 

All LTO units can be used with LP2 / LP2H probes and are compatible with the OMI or OMM / MI12 receivers / interfaces.

LTO2 specifications

Specification LTO2
  LP2 LTO2(C) probe system for lathes
Suitable machines Large and medium lathes
Mounting

ø25 mm parallel shank

Dimensions ø50.2 mm x 32 mm long
Transmission range 4 m (13.1 ft)
Weight (including probe) 355 g
Battery type DL123A

Battery life

- stand-by

- 5% usage

 - continuous life

 

65 days

35 days

88 hours

Compatible interface OMI or OMM / MI12

Extension bars and adaptors are also available for special applications.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.



Resources

Machine tool downloads

We recommend

QC10 ballbar

QC10The 10-minute health check for your machine tool.