Unique alternative to typical step motors
The integrated DMX-K-SA-11 is a 16-microstep driver that is capable of full, 1/2, 1/4, or 1/16 microsteps in three different stack sizes. Arcus Technology developed this unique design as an alternative to typical step motors that run open loop with sensors to detect position values after the move. The DMX-K-SA-11 is designed for customers and applications that require a position verification signal from the motor as well. By incorporating the Renishaw AM256 magnetic encoder chip into the back cap, ARCUS was able to add this capability with no change in size or add-on external components or encoders. The electronics inside the back cap have a maximum ambient operating temperature of 85°C (185°F).
Easy programming
The stand-alone control uses Windows-based programming language similar to BASIC and is very easy to program. The DMX-K-SA-11 motor features RS-485 communication with a baud rate of 9600 to 115K bps. It has a trapezoidal acceleration profile control, 12 to 24 VDC voltage input and driver current from 100 mA to 1.5 A. It includes opto-isolated +Limit/-Limit/Home inputs and opto-isolated digital output. Its homing routine uses home input or limit input.
Magnetic encoder chip gives real time position verification
Renishaw’s AM256 8-bit encoder chip is a solid state, compact magnetic solution for non contact angular position encoding over 360°, providing incremental, parallel, serial SSI and analog sinusoidal output options. The encoder's integrated circuit senses the angular position of a diametrically polarized, cylindrical magnet placed above it. A circular array of Hall sensors around the center of the IC detects the magnetic flux density distribution at the surface of the silicon and delivers a voltage representation of the magnetic field distribution. Sine and cosine voltage outputs from the Hall sensors vary with magnet position, and are converted to absolute position with a fast 8-bit flash interpolator. Relative changes of angle position are output as incremental A quad B signals with 8-bit/256 counts per revolution.
High reliability in harsh environments
With an operational range of -40°C to 125°C, high resistance to shock and vibration, and rotational speed capability up to 60,000 rpm, the AM256 combines ruggedness and performance needed for harsh environments. Working closely with its associate company RLS d.o.o, Renishaw offers an extensive line of solid-state magnetic encoder chips based on the proven OnAxis™ Hall sensor technology, ranging from the AM256 8-bit to the AM8192B programmable 13-bit chip. Renishaw also custom designs solid state encoder solutions for motor OEMs.
OnAxis™ magnetic encoders are ideal for non-contact incremental or absolute position or velocity measurements for motion control applications in robotics, servo and step motors, semiconductor, medical, agriculture, as well as military applications.
About Arcus Technology
Arcus Technology provides an extensive range of products with USB 2.0, Ethernet, and RS-485 communication. The company also handles programs and source codes for easy integration of motor/driver/controller solutions.
Read more about OnAxis™ rotary encoders and Renishaw's full line of magnetic encoders, optical linear encoders and optical angle encoders.