OLP40 compact touch probe

OLP40 is Renishaw’s smallest inspection probe with optical signal transmission for lathe and turning centres, using Renishaw’s well established optical interfaces.

Page contentDownloadsCall your local office Contact us online

About OLP40

OLP40 touch probeThe OLP40 can use Renishaw’s legacy or modulated optical signal transmission systems without any compromise in metrology performance. When used with an OMI-2T interface unit, two OLP40s can be used on the same machining centre.

The OLP40 is sealed to withstand the extreme environment of lathes and turning centres. A proven eyelid protection system prevents entry of swarf and chips that would cause damage to the internal components of the probe. The OLP40 is built to the highest of standards and offers a truly unrivalled combination of size, accuracy, reliability and robustness that will benefit its users through reduced set-up times, reduced fixture costs, reduced scrap and improved process control.

For lathes or machining centres where part features are inaccessible to the OLP40 and RLP40, Renishaw offers the OMP40M and RMP40M, which enable fitment of adaptors, extensions and Renishaw’s LP2 touch probe.

OLP40 features and benefits

Compact and robust
The OLP40 provides access for turning processes where a short probe length is required.
The robust design is suited to the harshest of machine environments.

Resistant to transmission interference
The modulated transmission method offered by the OLP40 offers increased resistance to light interference. The OLP40 is also backward compatible for legacy transmission.

Ideal for retrofit
The OLP40 is ideal for retrofitting. The OLP40 features a 360o optical transmission system allowing the probe to operate in any spindle orientation.

Eyelid protection
The OLP40 uses an eyelid protection system which ensures that swarf and chips cannot damage the internals of the inspection probes.

Miniaturisation
Miniaturisation of the electronics has allowed the development of ultra-compact lathe transmission inspection probes measuring only 40 mm in diameter and 58.3 mm in length; Renishaw’s smallest wireless lathe probe systems.

Providing a solution for all turning centres
The OMI-2T allows the OLP40 to be designated as either PROBE 1 or PROBE 2 to work in twin probe applications.

OLP40 software options

The following software packages can be used to program probing routines for work piece set-up and inspection on CNC machining centres

  • EasyProbe - entry-level package for simple work piece set-up
  • Inspection - basic set-up and work piece inspection cycles, with automatic update of offsets
  • Inspection Plus - an integrated suite of inspection cycles including vector measurement
  • Productivity+™ Active Editor Pro - a PC-based software package with GUI, allowing the user to select features directly from an imported CAD model, making the generation of probing cycles even easier.

Further information

For product specifications or a full parts list see the Installation guide below.

Marketing literature

Data sheet

Quick start guide

Installation guide

Useful links

Probe benefits calculatorProbe benefits calculator

Quickly calculate and see the benefits gained from probing on machine tools using our benefits calculator.

 
Machine tool probe selector iconMachine tool probe selector

Quickly identify which probe would best suit your machine shop set-up or inspection needs using our machine tool probe selector.

   

Further reading iconFurther reading

Technical articles about machine tool products, systems and probing techniques.

 

The Productive Process Pyramid™ (simple)Transform your manufacturing

Get help from the process control experts and reap the rewards.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.