You are here:

TS27R

TS27RThe industry-standard contact probe for tool setting and broken tool detection on vertical machining centres.

About TS27R

TS27RTS27R is mounted on the machine table. It enables the user to set tool length and diameter of rotating tools, and to carry out broken tool detection.

As with all Renishaw hard-wired probe systems, TS27R requires the MI8 interface to convert probe signals into an acceptable form for the CNC machine control.

TS27R features and benefits

  • The standard tool setting probe for machining centres
  • Compact table mounting
  • Precise tool length and diameter measurement
  • Rotating tools can be checked without wear to the tool or stylus
  • Stylus is protected by a weak link, preventing probe damage in the event of a collision

TS27R specification

Specification  
Sense directions ±X, ±Y, +Z 
Weight 650 g (23 oz)
Transmission type

Hard-wired

Uni-directional repeatability (max 2 sigma at stylus tip)  1.0 µm (0.00004 in)

Trigger force

Lowest force

Highest force

 

1.3 N (4.6 ozf)

2.4 N (8.5 ozf)

Stylus overtravel

XY plane

+Z direction

 

±10°

5.5 mm (0.21 in)

Maximum recommended stylus length

Cranked stylus

27 x 33 mm (1.06 x 1.3 in)

Sealing IP X8
Mounting

12.7 mm (0.5 in) T-bolt (not supplied).

Optional spiral pins to allow accurate re-mounting.

Compatible interface

MI8 /MI8-4

Software for TS27R

Renishaw tool setting software allows you to set tool length and diameter offsets for single point and multiple point tools, perform in cycle broken tool detection and manual or automatic (programmed) positioning.

Alternative tool setters

NC4 non-contact system

  OTS (twin probing)   TS32 with optical transmission

NC4-separateNC4 is the latest generation of non-contact tool setter and our most compact design.

 

 

OTS toolsetterOTS uses an optical transmission method, allowing cable-free operation of the machine table.

OTS can also be used as part of a twin probe - single receiver - system.

 

TS32 is an optical alternative to the TS27R, however Renishaw recommends upgrading to the new OTS tool setter.

TS27R ordering information

TS27R probe and interface
Part number Description
TS27R-S TS27R retrofit kit
TS27R-KIT TS27R hardware only kit
A-2008-0368 TS27R probe, stylus and holder kit
A-2037-0010 MI8 interface

TS27R replacement parts and accessories

Part number Description
A-2008-0382 TS27R tungsten carbide stylus (0.5 in disc)
A-2008-0384 TS27R ceramic stylus (19 mm square)
A-5003-5171 TS27R retrofit stylus kit
M-5003-5136 TS27R break protect link
A-2008-0389 TS27R stylus holder with 4 set screws

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.