About RMP60
RMP60 is part of a new generation of radio transmission part probing system, ideally suited to large machining centres or where line-of-sight between probe and receiver is difficult to achieve.
RMP60 features an integrated probe module delivering exceptional robustness and generous overtravel.
RMP60 complies with FCC regulations and operates in the 2.4 GHz band. It delivers interference-free transmission through the use of FHSS (frequency hopping spread spectrum). This allows many systems to operate in the same machine shop without risk of cross-talk.
The RMI integrated interface/receiver is used to communicate between the RMP60 probe and the machine control.
The probe may be activated by RF signal initiated by an M-code, spinning or shank switch.
RMP60 features and benefits
- Compact size - 63 mm in diameter and 76 mm in length
- 2.4 GHz radio transmission allows single system for world-wide use
- Simple setting - no channel selection required
- Spherical transmission pattern with 15 m range
- RMP60 and RMI systems allow multiple probes to be used, interference free, with one receiver
RMP60 specification
| Specification |
|
| Sense directions |
±X, ±Y, +Z |
| Weight |
901 g (32 oz) |
| Transmission type |
Frequency hopping spread spectrum (FHSS) radio.
2.400 - 2.4835 GHz
2400 - 2483.5 MHz |
| Transmission range |
15 m (49.2 ft) |
|
Switch-on method |
Radio M-code, spin, shank switch |
| Switch-off method |
Radio M-code, time-out, spin, shank switch |
| Uni-directional repeatability (max 2 sigma at stylus tip) |
1.0 µm (0.00004 in) |
|
Trigger force
XY plane - lowest force
XY plane - highest force
+Z direction |
0.75 N (2.64 ozf)
1.40 N (4.92 ozf)
5.30 N (18.7 ozf) |
|
Stylus overtravel
XY plane
+Z direction |
±18°
11 mm (0.43 in) |
| Standard stylus length |
50 mm (1.97 in) |
| Maximum stylus length |
150 mm (5.90 in)
Note: longer styli can be used - contact Renishaw. |
| Battery type |
Either: 2 x AA 1.5 V alkaline
Or: 2 x AA 3.6 V lithium thionyl chloride |
|
Battery life
- stand-by
- 5% usage
- continuous life |
alkaline / lithium
650 / 1300 days
100 / 200 days
140 / 280 hours |
| Sealing |
IP X8 |
| Shanks |
Various |
|
Compatible interface |
RMI |
RMP60 software options
The following software packages can be used to program probing routines for work piece set-up and inspection on CNC machining centres:
EasyProbe - entry-level package for simple work piece set-up
Inspection - basic set-up and work piece inspection cycles, with automatic update of offsets
Inspection Plus - an integrated suite of inspection cycles including vector measurement
Productivity+™ Active Editor Pro - a PC-based software package with GUI, allowing the user to select features directly from an imported CAD model, making the generation of probing cycles even easier.
RMP60 accessories and ordering information
Please contact your local Renishaw office for further information.
| Part number |
Description |
| RMP60-NS-S |
RMP60 retrofit kit |
| RMP60-NS-KIT |
RMP60 hardware only kit |
| A-4113-0001 |
RMP60 probe |
| A-4113-0050 |
RMI radio machine interface |
| A-4113-0303 |
RMI 30 m extension cable |
| A-2033-0830 |
RMI mounting bracket |
| A-4110-0305 |
RMI antenna cover |
| A-4113-0306 |
Sealtite conduit |
| RI-4113-0001 |
RMP60 upgrade kit (MP14, MP16 or MP18 users) |