It is simple and quick to set up, as it does not require alignment with the machine axis. The TRS1 uses custom Renishaw software, supplied with the product.
| Specification |
|
| Laser type |
Visible red light < 1 mW 670 nm. |
| Life |
Tested to > 1 million on / off cycles. |
| Minimum tool diameter for breakage detection |
Ø1 mm bright drill at 2 m (6.56 ft) and Ø0.5 mm bright drill at 0.3 m (0.98 ft), dependent on installation, set-up and tool type/condition. |
|
Air supply |
Recommended pressure 2 bar (29 psi) to 4.5 bar (65.25 psi). |
| Weight |
0.75 kg (1.65 lb) including 10 m cable. |
|
Power supply |
11 V to 30 V, typically < 45 mA. |
| Power-up time |
< 0.5 seconds. |
| Temperature limit |
Operating: +5 °C to + 50 °C.
Storage: -10 °C to + 70 °C. |
| Dimensions |
Height: 83 mm (3.27 in).
Width: 38 mm (1.50 in).
Depth: 73 mm (2.87 in). |
|
Cable |
5-core plus screen cable.
Each core 18 x 0.1 mm insulated. Ø5.0 mm (0.20 in) x 10 m (32 ft). |
| Sealing |
IP X8 with air on. |
| Mounting |
Mounting bracket with M4 mounting holes provided.
Alternative mounting arrangement provided by M4 holes in the product housing. |
|
Compatible interface |
Not required. |