About NC3
The NC3 is a compact 2 axis non-contact tool setting probe, with broken tool detection capability.
Tools as small as Ø0.2 mm can be measured anywhere along the laser beam and set-up is more simple than focused laser systems as there is no focal point to identify.
The NC3 offers high repeatability, low air consumption and a rapid tool-breakage detection cycle.
The NCi-4 interface is required for use with NC3 and other non-contact tool setting systems. The NC3 is operated using Renishaw's macro-based non-contact tool setting software.
NC3 specification
| Specification |
|
| Laser type |
Class 2, Visible red light < 1 mW 670 nm |
| Electrical connection |
Hard-wired |
| Repeatability of trigger points (2 sigma) |
±0.15 µm (0.000006 in) |
| Minimum tool diameter for measurement |
Ø0.2 mm (0.008 in) |
| Minimum tool diameter for breakage detection |
Ø0.1 mm (0.004 in) |
|
Air protection system |
Supply pressure greater than 3 bar.
Air usage 6 litres / min. |
|
Power supply |
12 V to 30 V, 120 mA |
| Power-up time |
< 0.5 seconds |
| Temperature limit |
Operating: +5 °C to + 50 °C
Storage: -10 °C to + 70 °C |
| Outside length |
135 mm (5.31 in) |
|
Internal transmitter and receiver separation |
80 mm (3.15 in) |
| Sealing |
IP X8 |
| Mounting |
Single M10 / M12 fixing.
M4 mounting holes also provided. |
|
Compatible interface |
NCi-4 |
Software for NC3
Renishaw's macro-based non-contact tool setting software is used to easily program tool setting and broken tool detection routines.
Alternative tool setting and broken tool detection solutions
|
NC4
Non-contact tool setting and broken tool detection |
|
TRS2
Single sided non-contact broken tool detection |
|
TS27R
Industry standard contact tool setter probe |
|
New! OTS
Cable-free contact tool setter |
 |
|
 |
|
 |
|
 |
Ordering information
Please contact your local Renishaw office for more information on ordering the NC3 tool setting system.
| Part number |
Description |
| A-4179-1100 |
NC3 system kit |