*
**

JCP

JCP1Job contact probes have been designed for use on manual machines and are ideal for workpiece set-up and simple inspection.

The JCP1, available with metric and imperial shanks, uses electrical conductivity to sense contact with a metallic workpiece. An LED is illuminated when the stylus touches the surface.

The JC30C variant provides a cable connection to digital readout counters with touch sensor inputs.

JCP specification

Sense directions   ±X, ±Y, +Z 
Unidirectional repeatability (max 2 sigma at stylus tip)   1.0 µm (0.00004 in)
Weight   240 g (8.5 oz)
Stylus overtravel

XY plane

+Z direction

±15 mm (±0.59 in)

5 mm (0.20 in)

Stylus dimensions

JC30C / JCP1-M

JCP1-I

42.75 mm x ø6 mm

1.68 in x ø0.24 in

Battery

Type

Life

2 x LR1 1.5 V

30 hours

Sealing   IP 44
Shanks

JC30C

JCP1-M

JCP1-I

ø16 mm

ø20 mm

ø0.75 in

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.


*