Please contact your local Renishaw office to help design the MP8 system most suited to your application, or find out if there are OMP60 upgrade offers available to you.
| Part number | Description |
| A-2033-0802 | MP8 probe - 35° optical output |
| A-2033-0806 | MP8 probe (Cat 40 shank) - 70° optical output |
| A-2033-0807 | MP8 probe (Cat 45 shank) - 70° optical output |
| A-2033-0808 | MP8 probe (Cat 50 shank) - 70° optical output |
| A-2033-0576 | OMM optical receiver |
| A-2033-0830 | OMM mounting bracket |
| A-2075-0142 | MI12 interface |
| Part number | Description |
| A-2033-6571 | MPE1 - 100 mm probe extension |
| A-2033-6595 | MPE2 - 150 mm probe extension |
| A-2033-6657 | MPE3 - 200 mm probe extension |
| A-2033-6657 | MP8 to TP6 adaptor |
| A-2063-7774 | MP8 to LP2 adaptor |