Please contact your local Renishaw office to help design the MP9 system most suited to your application, or find out if there are OMP60 upgrade offers available to you.
| Part number | Description |
| MP9-NS-S | MP9 retrofit kit (70° optical output) |
| MP9-NS-KIT | MP9 hardware only kit |
| A-2034-0035 | MP9 probe - 35° optical output |
| A-2034-0036 | MP9 probe - 70° optical output |
| A-2033-0576 | OMM optical receiver |
| A-2033-0830 | OMM mounting bracket |
| A-2075-0142 | MI12 interface |
| Part number | Description |
| A-2033-6571 | MPE1 - 100 mm probe extension |
| A-2033-6595 | MPE2 - 150 mm probe extension |
| A-2033-6657 | MPE3 - 200 mm probe extension |
| A-2033-6657 | MP9 to TP6 adaptor |
| A-2063-7774 | MP9 to LP2 adaptor |