The MP10R is visible-red optical transmission probe designed for twin spindle machining centres, where it is used in combination with an infra-red optical transmission probes.
| Specification | |
| Sense directions | ±X, ±Y, +Z |
| Weight | 730 g (26 oz) |
| Transmission type | 360° infra-red optical transmission |
| Transmission range | OMI: 3 m (9.84 ft) OMM: 6 m (19.7 ft) |
| Uni-directional repeatability (max 2 sigma at stylus tip) | 1.0 µm (0.00004 in) |
| Trigger force XY plane - lowest force XY plane - highest force +Z direction | 0.75 N (2.64 ozf) 1.40 N (4.92 ozf) 4.20 N (14.8 ozf) |
| Stylus overtravel XY plane +Z direction | ±17.5° 8 mm (0.31 in) |
| Standard stylus length | 50 mm (1.97 in) |
| Maximum stylus length | 150 mm (5.90 in) |
| Battery type | 1 x 6LR61 (PP3 9 V alkaline) |
| Battery life - stand-by - 5% usage - continuous life | 365 days 98 days 140 hours |
| Sealing | IP X8 |
| Shanks | Various |
| Compatible interface | OMI or OMM / MI12 |
Please contact your local Renishaw office to help design the MP10 system most suited to your application, or discuss what upgrade offers are available to you.
| Part number | Description |
| A-2033-1099 | MP10 probe - 35° optical output |
| A-2033-1100 | MP10 probe - 70° optical output |
| A-2033-0576 | OMM optical receiver |
| A-2033-0830 | OMM mounting bracket |
| A-2075-0142 | MI12 interface |
| Part number | Description |
| A-2033-6571 | MPE1 - 100 mm probe extension |
| A-2033-6595 | MPE2 - 150 mm probe extension |
| A-2033-6657 | MPE3 - 200 mm probe extension |
| A-2033-6657 | MP10 to TP6 adaptor |
| A-2063-7774 | MP10 to LP2 adaptor |