You are here:

TP200

PH10/TP200/SCR200A compact, module-changing probe that uses strain-gauge mechanisms for higher accuracy and longer life than kinematic touch-trigger probes.

About TP200

TP200 system configurationThe TP200 system components are:

  • TP200 or TP200B probe body (the TP200B is a variant with increased vibration tolerance
  • TP200 stylus module - choice of fixed overtravel forces: SF (standard force) or LF (low force)
  • PI 200 probe interface
  • SCR200 stylus changing rack

There is also an EO module (extended overtravel) which has the same overtravel force as the SF but provides increased operating range and protection in the probe Z axis.

 

 

 

 

 

 

Features and benefits

  • Strain-gauge technology offers excellent repeatability and precision 3D form measurement.
  • Zero reseat errors.
  • No lobing effect.
  • 6-way measuring capability
  • Stylus reach of up to 100 mm (GF styli)
  • Rapid probe module changing without the need to re-qualify the stylus tips
  • Life of >10 million triggers

TP200 / TP200B probe body

TP200The TP200 probe uses micro strain gauge transducers to deliver excellent repeatability and accurate 3D form measurement even with long styli.

The sensor technology gives sub-micron repeatability and eliminates the lobing characteristics encountered with kinematic probes. The solid state ASIC electronics within the probe ensure reliable operation over millions of trigger points.

The TP200B uses the same technology as TP200 but has been designed to have higher tolerance to vibration. This helps to overcome the problem of 'air' trigger generation which can arise from vibrations transmitted through the CMM or when using long styli with faster positioning speeds.

Please note that we do not recommend the use of TP200B with the LF module or cranked/star styli.

 

TP200 specification

Summary TP200 TP200B

Principal application

DCC CMM where high accuracy is required. As TP200 but where 'air' trigger events occur. 

Sense directions

6-axis: ±X, ±Y, ±Z 6-axis: ±X, ±Y, ±Z

Unidirectional repeatability (2s µm)

Trigger level 1:  0.40 µm (0.000016 in)

Trigger level 2:  0.50 µm (0.00002 in)

Trigger level 1:  0.40 µm (0.000016 in)

Trigger level 2:  0.50 µm (0.00002 in)

XY (2D) form measurement deviation

Trigger level 1:  ±0.80 µm (0.000032 in)
Trigger level 2:  ±0.90 µm (0.000036 in)
Trigger level 1:  ±1 µm (0.00004 in)
Trigger level 2:  ±1.2 µm (0.000047 in)

XYZ (3D) form measurement deviation

Trigger level 1:  ±1 µm (0.00004 in)
Trigger level 2:  ±1.40 µm (0.000056 in)
Trigger level 1:  ±2.50 µm (0.0001 in)
Trigger level 2:  ±4 µm (0.00016 in) 
Repeatability of stylus change With SCR200:  ±0.50 µm (0.00002 in) max.
Manual:  ±1 µm (0.00004 in) max.
With SCR200:  ±0.50 µm (0.00002 in) max.
Manual:  ±1 µm (0.00004 in) max. 
Trigger force (at stylus tip) XY plane (all modules):  0.02 N
Z axis  (all modules):  0.07 N
XY plane (all modules):  0.02 N
Z axis  (all modules):  0.07 N
Overtravel force (@ 0.50 mm displacement)

XY plane (SF/EO module):  0.2 N to 0.4 N
XY plane (LF module):  0.1 N to 0.15 N
Z axis (SF/EO module):  4.90 N
Z axis (LF module):  1.60 N

XY plane (SF/EO module):  0.2 N to 0.4 N
XY plane (LF module):  0.1 N to 0.15 N
Z axis (SF/EO module):  4.90 N
Z axis (LF module):  1.60 N 

Weight (probe sensor and module) 22 g (0.78 oz)  22 g (0.78 oz) 
Maximum extension (if on a PH10 series head) 300 mm (11.81 in)  300 mm (11.81 in) 
Maximum recommended stylus length (M2 styli range) SF/EO module:  50 mm (1.97 in) steel to 100 mm (3.94 in) GF

LF module:  20 mm (0.79 in) steel to 50 mm (1.97 in) GF

 SF/EO module:  50 mm (1.97 in) steel to 100 mm (3.94 in) GF

LF module:  20 mm (0.79 in) steel to 50 mm (1.97 in) GF

Mounting method M8 thread M8 thread 
Suitable interface PI200, UCC PI200, UCC 

Stylus module changing rack

Automatic:  SCR200
Manual:  MSR1 

Automatic:  SCR200
Manual:  MSR1  

Stylus range M2 M2

 

TP200 stylus modules

The stylus module is mounted on the TP200/TP200B probe body via a highly repeatable magnetic kinematic joint, providing a rapid stylus changing capability and probe overtravel protection.

There are three modules available, with 2 different overtravel forces.

Module SF (standard force) LF (low force) EO (extended overtravel)
Application  General use. Small diameter stylus balls or where minimum force is essential. Extra overtravel to enable the CMM to stop safely from higher probing speeds.
Comments Styli up to 100 mm long and ball diameter > 1 mm. Balls less than 1 mm diameter.

Same overtravel force as SF.

Extra 8 mm of overtravel in probe Z axis.

SCR200 changing rack

SCR200The SCR200 provides automatic, high speed changing of up to six TP200 stylus modules.  The SCR200 is powered by the separate probe interface, PI200, and provides features to facilitate safe stylus changing.  The SCR200 is available in low force and standard force kits, where each kit comprises one SCR200 plus three stylus modules of the same force.

Specification  
Height 190 mm (7.84 in)
Width 245 mm (9.65 in)

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.