You are here:

RMM2 / RMM

RMM2RMM2 / RMM radio antenna for use with the MP16 / MP18 radio transmission probes.

Use RMM2 for EU regions and RMM for USA and Japan.

These radio transmission systems are now obsolete and have been superseded by the RMP60 / RMI radio probe system.

About RMM2 and RMM

MP16The RMM2 / RMM is a radio antenna tuned to receive signals from an MP16 / MP18 probe at the carrier frequency. Two RMM2s / RMMs are recommended for each installation to guarantee successful signal transmission.

The RMM2 / RMM base must be mounted to a flat metallic surface using the integral magnets for temporary installations. The mounting holes should be used for permanent installations.

The RMM2 / RMM version required depends on the nominal frequency of transmission, which varies according to the territory in which the probe system is used:

  • 433 MHz (UK, Europe)
  • 224 MHz (USA, Japan)

Ordering information

Part number Description
A-2137-0407 RMM2 - rear exit (EU)
A-2137-0170 RMM2 - side exit (EU)
A-2056-1077 RMM - rear exit (USA and Japan)
A-2056-0360 RMM - side exit (USA and Japan)

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.



Resources

Machine tool downloads

Installation and user's guide

Useful links

MP16

Upgrade to RMP60

RMP60 probe

RMP60Compact steel body with unique (approved world-wide) FHSS radio system.