| Specification |
|
| Supply voltage |
85 - 264 V ac.
47 - 66 Hz |
| Supply power |
25 W maximum |
| Supply protection |
Must be supplied from a mains circuit in which overcurrent devices of 10 A or less are fitted. |
|
Output voltage |
24 V dc. ±2 V dc. |
| Output current |
0.5 A maximum |
| Output protection |
Overvoltage and overcurrent protected |
| Storage temperature range |
-10 °C to 70 °C |
| Operating temperature range |
5 °C to 50 °C |
Your local Renishaw office can help advise you on whether or not you require a PSU3 power supply with your probe system.