You are here:

Utilities

Tripods and cases assist with mounting and carrying your XL-80 laser system. The system cases are military specification, injection moulded plastic, with built-in wheels and handles.XL-80 system case The new Universal tripod is smaller and lighter than previous options and benefits from a new armoured fabric case to make transporting the whole system easier.XL-80 system case & tripod in orange box

Tripods

Provide a stable mounting position for your XL-80 laser. Together with the tripod stage and laser unit foot adjustment, it provides full alignment control over the laser beam from the XL-80.

Item name Image Part number Description
Universal tripod base  Universal tripod base ML10 A-9908-0295

The lightest tripod available for use with XL-80 at only 3.9 kg. Enables laser beam to be positioned anywhere from 0.54 m - 1.56 m. It is 64 cm long when collapsed and less than 4 kg in weight.

 

Requires separate XL-80 tripod stage kit (includes stage and tripod adapter).

XL laser mounting stage kit  XL-80 Tripod stage A-9908-0700 Features 72 mm of translation and yaw adjust for laser unit. Can be mounted to laser with 3 thumbscrews for easy storage. A fail-safe, quick release mechansism allows mounting to a tripod or magnetic base.
Tripod case: fabric  XL-80 fabric tripod case M-9908-0527 Close fitting woven nylon case with plastic armour inserts.  Comes complete with carry handle, shoulder strap and link strap for mounting to XL system case for easy transport.
Compact tripod case (rigid) Compact case M-8003-2652 0.8 m tall, hard wearing moulded plastic  tripod case.

Cases

XL-80 system cases uprightRenishaw's laser system has been designed with portability in mind. Renishaw offer's a range of carrying cases to complement the size of individual user's systems. The cases allow you to protect your valuable system in storage and transport.

With an optional case partition and inbuilt foam insert, you can also store a QC10 ballbar kit with your laser, ideal for machine tool calibration, allowing you to diagnose and measure.

 

Part number   Product
M-9908-0314  XL Full system case open

XL Full system Case: allows packaging for the XL laser system including all measurement and accessory optics. Injection moulded dust and watertight with built in carry and trolley handles (wheels built in).  Large case features removable tray for extra stowage space.

560mmX 455mm X 265mm

16-25 kg when loaded

M-9908-0313  XL-80 system case

XL Base system case: allows packaging for the XL laser system, linear and angular  measurement and accessory optics.

560mm X 351mm X229mm

12-17kg when loaded

M-9908-0326

and

M-9908-0325

 QC10 kit in XL-80 case

QC10 case insert. Replaces standard case lid partition. Holds full standard QC10 kit with calibrator.

Specific versions for Full and Base system cases.


Note *that tripod stages are stored in the system case with the laser, not in the tripod case.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.