Kit contents
Multi-lingual software (including on-line help manual) is included within the kit.
All individual kit items can be ordered separately.
Two standard kits are available:
| Part number |
Description |
| A-8014-0623 |
QC10 kit - international |
| A-8014-0631 |
QC10 kit and calibrator - international |
Ballbar 5 software is provided in a multi-language format with integrated on-line help. Current language options are English, French, German, Italian, Spanish, Czech, Russian, Japanese, Korean, Polish and Chinese. (Please check for latest language options.)
QC10 specification
| Resolution |
0.1 µm (4 µin) |
| Ballbar sensor accuracy |
±0.5 µm at 20 °C (±20 µin at 68 °F) |
| Maximum sample rate |
250 values per second |
| Nominal length |
100 mm |
| Extension bars available |
50 mm, 150 mm, 300 mm (1.97 in, 5.9 in, 11.8 in) |
| Operating range |
0 °C - 40 °C (32 °F - 104 °F) |
| Measuring range |
±1 mm (±0.0394 in) |
PC specification
- Windows® 95, 98, 2000, ME, NT or XP compatible
- Internet explorer 5.5 or higher
- 200 MHz CPU
- 32 MB RAM
- Minimum screen resolution 800 x 600 pixels
- RS232 port (USB to RS232 adaptor required for USB only PCs)
- CD-ROM drive