Calibrators
The use of this calibrated artefact, made of patented material that exhibits negligible thermal expansion, allows the QC10 to be calibrated before use and absolute measurements to be taken. For example, you can determine scale error on an axis rather than just scale mismatch between axes.
| Part number |
Description |
| A-8014-0491 |
50 mm Zerodur® calibrator |
| A-8014-0280 |
Zerodur® calibrator |
360° lathe adaptor kit
Expand the versatility of the QC10 ballbar by including lathes in your preventive maintenance programs. Diagnosing specific errors on your lathe is both quick and easy using this accessory.
Lathe adaptor kit includes:
- 1 lathe adaptor arm assembly
- 1 spindle bar assembly
- 1 cup screw (with magnetic cup)
- 1 5 mm long-arm hex key
- 1 3 mm hex key
- 1 set of user instructions
- 1 plastic carrying case
Machine requirements
Axis travel
X-axis: ≥ 210 mm from centre line
Y-axis: ≥ 330 mm from chuck
Spindle diameter: chuck ø25 mm (others will require additional magnetic base)
Tool header: accepts 20 mm or 25 mm tool shanks
CNC control: circular interpolation in ZX plane
| Part number |
Description |
| A-8014-0551 |
360° lathe adaptor kit |
Small circle accessory kit
This accessory kit allows the QC10 ballbar to perform 50 mm radius tests, helping to give an enhanced analysis of servo control systems on most types of machines.
Small circle accessory kit includes:
- 1 QC10 small circle adaptor
- 1 Zerodur® calibrator
- 1 high magnetism tool cup
- 2 high magnetism centre cups
- 1 set of operating instructions
- 1 calibration certificate
- 1 plastic carrying case
| Part number |
Description |
| A-8014-0501 |
QC10 small circle accessory kit |
VTL adaptor
Check vertical turning lathes, laser cutting machines and pick & place machines. With tests performed in the XZ plane the VTL adaptor allows the magnetic centre-cup to be retracted after centering, without losing centre location, so that the machine can be moved to the test start position.
VTL adaptor includes:
- 1 centre cup
- 1 VTL adaptor
- 1 instruction sheet
| Part number |
Description |
| A-8014-0417 |
VTL adaptor kit |
Zerodur® is a registered trademark of Schott Industrial Glass Technologies Inc