You are here:

TP6 / TP6A

TP6Robust kinematic probes with M8 and Autojoint mounting options.

About TP6 and TP6A

TP6 system configurationThe TP6 and TP6A probes have different probe mount options (M8 thread and Autojoint respectively).  Both probes are kinematic touch-trigger probes and have manually adjustable trigger force for optimum probe performance with different stylus configurations.

They can carry long styli (M3 range), are 25 mm (1 inch) in diameter, providing substantial overtravel for excellent robustness.

 

 

TP6(A) specification

Specification summary TP6 TP6A
Principle application Robust universal DCC and manual CMMs. As TP6 but with fast probe exchange without requalification.
Sense directions 5-axis: ±X, ±Y, +Z  5-axis: ±X, ±Y, +Z
Unidirectional repeatability maximum (2s µm) (at stylus tip) 0.35 µm (0.000014 in) 0.35 µm (0.000014 in)
Pre-travel variation 360° (XY plane) ±1 µm (±0.00004 in) ±1 µm (±0.00004 in)
Weight 56 g (1.98 oz) 76 g (2.68 oz)
Stylus range M3 M3
Stylus force range (adjustable) 0.11 N - 0.3 N 0.11 N - 0.3 N
Stylus force (set by Renishaw) 0.11 N - 0.13 N 0.11 N - 0.13 N
Stylus overtravel (typical)

XY plane:  ±22°

+Z axis:  5.5 mm (0.22 in) @ 0.11 N
2 mm (0.08 in) @ 0.3 N

XY plane:  ±22°

+Z axis:  5.5 mm (0.22 in) @ 0.11 N
2 mm (0.08 in) @ 0.3

Maximum extension on PH10 series 200 mm (7.87 in) 200 mm (7.87 in)
Mounting method M8 thread Autojoint
Suitable interface PI 4-2, PI 7-2, PI 200, UCC PI 4-2, PI 7-2, PI 200, UCC

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.