You are here:

TP7M

TP7M with star stylus25 mm (1 inch) diameter strain-gauge touch probe with Autojoint mounting, suited to high accuracy part measurement.

About TP7M

TP7M system configurationThe TP7M probe is an electronic probe using strain gauge technology, which gives higher accuracy, eliminates lobing and reseat errors and offers a much longer life than kinematic touch trigger probes.

Incorporating a multi-wired autojoint connection, the TP7M is compatible with the PH10M/PH10MQ motorised heads, PH6M fixed probe head, plus the range of multi-wired extension bars (PEM).

 

 

TP7M specification

Specification summary TP7M
Principle application FMS and automated systems.  Universal DCC and manual CMMs.
Sense direction 6-axis: ±X, ±Y, ±Z
3D accuracy (test to ISO 10360 Pt 2) N/A
Unidirectional repeatability(2s µm) 

Trigger level 1:  0.25 µm (0.00001 in)

Trigger level 2:  0.25 µm (0.00001 in)

XY (2D) form measurement deviation

Trigger level 1:  ±0.25 µm (0.00001 in)

Trigger level 2:  ±0.50 µm (0.00002 in)

XYZ (3D) form measurement deviation

Trigger level 1:  ±0.50 µm (0.00002 in)

Trigger level 2:  ±1 µm (0.00004 in)

Trigger force (at stylus tip)  XY plane:  0.02 N
Z axis:  0.15 N
Overtravel force XY plane:  0.78 N
Z axis:  11.75 N
Weight 85 g (3 oz)
Maximum extension (if on a PH10 series head) 200 mm (7.87 in)
Maximum recommended stylus length (M4 styli range) 150 mm (5.91 in) steel - 180 mm (7.09 in) GF
Mounting method Multiwired autojoint
Suitable interface PI 7-2
Automatic probe changing Autochange rack
Stylus range M4

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.