You are here:

TP2

TP2Compact kinematic touch probe, now superseded by TP20 (which features repeatable stylus module changing).

About TP2

TP2 system configurationThe M8 threaded TP2-5 way is 13 mm in diameter.  It features adjustable stylus force which enables the probe to carry a wide range of M2 styli, making it suitable for manual and DCC CMMs.

 

 

 

 

 

 

TP2 specification

Specification summary TP2-5W

Principal application

Universal DCC and manual CMMs.
Sense direction 5-axis: ±X, ±Y, +Z
Unidirection repeatability maximum (2s µm) (at stylus tip) 0.35 µm (0.000014 in)
Pre-travel variation 360° (XY plane) ±0.80 µm (0.000032 in)
Weight  *excluding shank and cable 22 g (0.78 oz)
Stylus range M2
Stylus force range (adjustable) 0.07 N - 0.15 N
Stylus force (set by Renishaw) 0.07 N - 0.08 N
Stylus overtravel (typical) 

XY plane:  ±14°

+Z axis:  4 mm (0.16 in) @ 0.07 N
3 mm (0.12 in) @ 0.15 N

Maximum extension on PH10 series 300 mm (11.81 in)
Mounting method M8 thread
Suitable interface PI 4-2, PI 7-2, PI 200, UCC

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.



Resources

CMM downloads

Data sheets

Installation and user's guides

Useful links

M2 styli