MH20

MH20A manually adjustable probe head featuring TP20 stylus module changing.

About MH20

MH20 system configurationMH20 is a manually adjustable probe head with an integral TP20 kinematic stylus module mount.

The A-axis rotates through 315° in the X-Y plane. The B-axis rotates through 93° in the Z plane. A thumbwheel locks the swivel in any position within the movement envelope of the head.

Qualification must take place after each head adjustment, but TP20 modules can be changed repeatably, provided qualification has already taken place and the head has not been re-adjusted.

 

 

 

MH20 specification

Specification  
Length  731 mm
Diameter 31.5 mm
Weight 100 g
Probe mounting TP20 kinematic mount
Head mounting MS/T range of shanks
Suitable interface PI 4-2
No. of probe sockets 1
Probe status indication 1 LED
Cable connection 5 pin DIN 180º socket
A-axis indexing Non-indexing swivel ±93°
B-axis indexing Non-indexing swivel ±300°
Maximum extension bar EM2 extension module - 75 mm (2.95 in)

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.