You are here:

MCR20

MCR20Module change rack enabling automated changing of TP20 stylus modules.

The MCR20 module changing rack is passive and can store up to six TP20 probe modules for automatic changing under measurement program control.  The MCR20 is designed to securely hold the stored probe modules for automatic changing and to protect them from airborne contaminants.

 

Specification  
Height 145 mm (5.71 in)
Depth 60 mm (2.36 in)
Width 200 mm (7.87 in)

Extended warranty

For peace of mind

A 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.



Resources

CMM downloads

Renishaw changers logo

Free Renishaw changer racks and probe modules 
with every new PH10 head purchased* from participating CMM suppliers.

* Conditions apply. Purchase from participating CMM supplier.

Data sheet

Useful links

TP20 modules