You are here:

SCR200

SCR200Changer rack for TP200 stylus modules.

The SCR200 provides automatic, high speed changing between up to six TP200 stylus modules.  The SCR200 is powered by the separate probe interface, PI 200, and provides features to facilitate safe stylus changing. 

The SCR200 is available in low force and standard force kits, where each kit comprises one SCR200 plus three stylus modules of the same force.

 

Specification  
Height 190 mm (7.84 in)
Width 245 mm (9.65 in)

Extended warranty

For peace of mind

A 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.



Resources

CMM downloads

Renishaw changers logo

Free Renishaw changer racks and probe modules 
with every new PH10 head purchased* from participating CMM suppliers.

* Conditions apply. Purchase from participating CMM supplier.