You are here:

Designing and scanning bridges

Waxed-up bridge ponticUse the inciseTM scanning machine to scan ridges and dies, design pontics and customise your bridge frameworks.

Setting up the stone master model

Bridge set-up for scanningThe inciseTM scanner software take you through each step of the set-up process.

The first step is to ensure that the model is orientated so that all of the surfaces to be scanned can be accessed by a vertical stylus - i.e. there must be no vertical faces or undercuts on either die.  The preps should also be set-up to be as flat as possible.

Refer to the inciseTM laboratory guidelines for details of model set-up and scanning.

Scanning the dies

Scanning diesTo scan the dies, both preps are left in the model, whilst the ridge and other elements are removed. 

Scanning the ridge

Scanning ridgeThe ridge is then scannerd with the two dies in place on either side.

Waxing up the pontic

The pontic and connectors must be waxed up after the dies and ridge have been scanned.  The inciseTM scanner software will manage the scanning and produce a CAD model of the bridge assembly.

Checking the pontic size

Checking pontic sizeThe pontic must be smaller than the ridge, when viewed from above.

Checking the pontic gaps

Checking pontic gapsThere must be room to get a 2 mm tool in between the pontic and the neighbouring preparations.

Checking the connector sizes

Checking conenctor sizeThe connectors must have a cross-sectional area greater than 2.5 mm diameter for posterior restorations, or 1 mm diameter for anterior restorations to meet clinical strength requirements.

Customising your bridge design

Wall thickness and cement space

Customising a framework

The wall thickness and cement space can be chosen and specified in the inciseTM software.

For the latest wall thickness and cement space information, please call our support line on +44 1453 524111.

 

 

 

 

 

 

 

Anterior and posterior restorations

Anterior and posterior copingsAnterior copings are thinner than posterior copings, due to lower loads and the challenging aesthetic requirements in that zone.  Anterior designed copings are not suitable for posterior restorations.

Transferring the scanned data

incise job management screenAfter scanning, data files appear in the job management system.  They can then be sent electronically to Renishaw's milling centre by following the on-screen instructions.

Notes can be added to individual jobs.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.



Resources

incise™ dental downloads

Great restorations

Laboratory guidelines

Scanning tooth prepMaking accurate models, prep scanning and porcelain work.

Process to precision

incise™ process

Scanning prepared toothHow your customised inciseTM crown or bridge is made.

How it works

Science behind the smile

Aluminium artefact with precision ruby ballsPioneering research into the accuracy of dental processes and materials.