You are here:

System software

Laser XL software packagingRenishaw provides two main software solutions for use with the XL-80 laser system. 

LaserXL™ measurement software (and separate error compensation packages for many machine tool controllers) enables machine tool calibration to international standards.  

QuickViewXL™ dynamic measurement package allows real time viewing and analysis of dynamic data at rates of up to 50 kHz; just set up the laser, align optics and start viewing the data!

The software is Windows® XP (SP2) and Windows® Vista™ compatibe only.  

System manuals are provided in separate electronic format only.

PC minimum requirements

Computer PC - desk top or laptop
Processor 1 GHz Pentium, 512 MB RAM
Operating system Windows® XP SP2 or Vista™
Drives CD-ROM for software installation
Screen

1024 x 768 pixels resolution minimum, SVGA

Hard Disk

100 MB drive space needed for software installation

Interface

Recommended 3 free USB, 2 ports for XL laser, XC compensator and USB mouse. More USB ports may be required if an RX10, error compensation or dual functionality is required. Note: a USB hub can be used to increase the number of available USB ports.

Peripherals

Keyboard and Microsoft mouse or compatible pointing device

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.