Supported accessories for ML10

In line with our policy of continuing support for ML10 users the following accessories are still supported via the sale of new units.

Repair and service options may also be available.

Page contentDownloadsCall your local office Contact us online

Optics

LS350

All measurement optics and optics accessories are common between XL-80 and ML10 laser systems.

For further details please see the measurement optics and optics accessories section for the XL-80 laser system.  

Computer interfaces

Transmit data to your PC or laptop

DX10 interface kit (USB)

DX10The DX10 replaces the PCM20 (PCMCIA) card as the standard interface offered for ML10 and EC10 to PC laptop communications. It is equally suitable for desktop PCs, replacing the PC10 interface card (now obsolete). The DX10 is a reliable high speed communications device, transmitting data at 5 kHz directly to Laser10 and QuickView™ software.

Measuring only 78 mm x 51 mm x 27 mm and weighing in at only 158 g (plus USB cable) the DX10 is rugged and built to survive workshop usage. In built LEDs provide visible indication of communications status.

The DX10 is compatible with Microsoft Windows® XP (SP 1 and 2),  Microsoft Vista™ and Windows® 7, but is not compatible with earlier versions of Microsoft Windows® operating systems.

DX10 device drivers are available free of charge for existing users (versions for 32-bit and 64-bit).

For dual axis data capture, simply use two DX10 interfaces which can be plugged into two separate USB ports or a separate hub.

Each DX10 kit contains:

  • DX10 interface (USB)
  • 3 metre USB cable
  • DX10 driver installation CD-ROM
Part numberProduct
A-8003-3116DX10 interface kit (USB)
PC-DX-UPGDX10 interface kit upgrade for existing PC10/PCM20 users

 

PCM20

PCM 20 in computerFor use with notebook PCs where USB and/or Windows® XP is not available, the PCM20 is a PCMCIA PC card (type II) interface. Renishaw's PCM20 interface supports a 1 Mbit/sec link allowing data capture at 5 kHz, at feedrates of 1 m/s, whilst maintaining true nanometre resolution.

 

PLEASE NOTE:  This product has been superseded by the DX10 interface above. A limited number of PCM cards is still available as RBE repair option  for those not wishing to upgrade to DX10 

PLEASE NOTE: The earlier PCM10 card interface was superseded by the PCM20. Please note that connector cables and cards are NOT interchangeable between PCM20 and PCM10.

Cables

Part numberProduct
A-8003-0717ML10 / EC10 datalink cable
A-8003-1007ML10 / EC10 datalink extension cable - 10 m
A-8003-1008ML10 / EC10 datalink extension cable - 15 m
A-8003-0832ML10 / EC10 datalink extension cable - 5 m
A-8003-4150PCM20 cable assembly (please check availability)
A-8003-1005EC10 temperature sensor extension cable - 10 m
A-8003-1006EC10 temperature sensor extension cable - 15 m
A-8003-0735EC10 temperature sensor extension cable - 5 m
A-8003-2329TP in / out and handheld switch extension
A-8003-0814TP in / out cable

Handheld switch

Handheld switchA robust custom switch that allows remote data capture and datuming of the laser. Supplied with a 5 m cable that connects to the PCM interface adapter or to the DX10 interface. Useful when working on larger machines.

TB10 quadrature trigger box

TB10 quadrature trigger boxSynchronise data capture from the ML10 to scale position or movement.

Further details in XL-80 peripherals section

Tripod

Provide a stable mounting position for your ML10 laser. Together with the tripod stage and laser unit foot adjustment, it provides full alignment control over the laser beam from the ML10.

Item nameImagePart numberDescription
Universal tripod base Universal tripod base ML10A-9908-0295

The lightest tripod available for use with ML10 at only 3.9 kg. Enables laser beam to be positioned anywhere from 0.54 m - 1.56 m.

 

Requires purchase of the ML10 tripod stage kit separately.

ML10 tripod stage kitML10 tripod stage on universal tripod baseA-8003-0983Allows easy rotation and translation of the ML10 laser head. Comes with stage adapter to fit universal tripod base and bubble level.
Tripod case: fabricXL-80 fabric tripod case M-9908-0527

Close fitting woven nylon case with plastic armour inserts. Comes complete with carry handle, shoulder strap and link strap for mounting to XL system case for easy transport.


System case

SupercaseFor the ML10 laser system and accessories.

Supercase kit: includes supercase (illustrated) and robust two wheeled trolley for easy handling. Carries all system components except tripod.

Note that the ML10 tripod stage is stored in the system supercase, not the tripod case.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.