About OMI-2H
The OMI-2H optical interface utilises a revised state-of-the-art modulated optical transmission method, therefore offering the highest level of resistance to light interference.
OMI-2H has been specifically designed for use in twin probing applications, therefore it communicates with both a spindle probe and an OTS table probe, or two spindle probes, and gives visual indication of the activated device.
The OMI-2H has been designed with the bare minimum of I/O. The only output being probe status. There is no user configuration present, specify and use with caution.
Compatible probes
OMI-2H can be used with any combination of the following new generation probes. Flexible twin probe system configurations, using one receiver and two probes, can provide an easily integrated solution for most on-machine inspection applications.
Component setting/inspection : New! OMP40-2, OMP60, OMP400
Tool setting/inspection : New! OTS
OMI-2H specification
| Specification |
|
| Principal application |
Small-to-medium machining centres using two modulated probes |
| Transmission type |
Infra-red optical |
| Transmission range |
5 m |
| Power supply |
12 V to 30 V dc
Alternatively, use the PSU3 power supply. |
| Cable |
8 m standard lengths.
Screened, 6 core (each core 18 x 0.1 mm). |
|
Mounting |
Mounting bracket allowing directional setting |
|
Sealing |
IPX8 |
Order information
| Part number |
Description |
| A-5439-0049 |
OMI-2H interface kit (8 m) |