MP250 touch probe for grinding machines

The world’s first strain gauge based inspection probe for grinding machines, using Renishaw’s patented Rengage™ technology.

Page contentDownloadsCall your local office Contact us online

About the MP250

The Renishaw MP250 is an ultra compact touch probe for grinding machines that sets new standards for the precision measurement of 3D part geometries, whilst offering all the standard probing benefits of reduced set-up times, reduced scrap and improved process control.

The MP250 uses a hard-wired connection to the machine control via the specially designed HSI interface.

It offers a truly unrivalled combination of size, accuracy, reliability and robustness that will benefit its users through reduced set-up times, reduced scrap and improved process control.

The MP250 can also be used with Renishaw's HPGA (High Precision Generic Arm).

MP250 features and benefits

MP250 strain gauge probeHigh accuracy
Patented Rengage™ strain gauge technology with ultra-low pretravel variation provides high accuracy, even when the application requires long styli.

Highly repeatable
Improved repeatability in all probing directions compared to standard probes.

Ultra compact
Measuring only Ø25 mm x 40 mm long, the MP250 is ideal for grinding machine applications with restricted space.

Robust and reliable
Renishaw's MP250 sets new standards for reliability and is designed to resist the harshest machine conditions.

Further information

For product specifications or a full parts list see the Installation guide below.

Marketing literature

  • Flyer: MP250 Flyer: MP250

    The world’s first strain gauge based inspection probe for grinding machines, using Renishaw’s patented Rengage™ technology

    [257kB]

Data sheet

News release

Installation guide

Quick start guide

MP250 in action

  • MP250 rig MP250 rig

    The world's first strain gauge inspection probe for grinding machines

    [11.7MB]

Useful links

Probe benefits calculatorProbe benefits calculator

Quickly calculate and see the benefits gained from probing on machine tools using our benefits calculator.

 
Machine tool probe selector iconMachine tool probe selector

Quickly identify which probe would best suit your machine shop set-up or inspection needs using our machine tool probe selector.

   

Further reading iconFurther reading

Technical articles about machine tool products, systems and probing techniques.

 

The Productive Process Pyramid™ (simple)Transform your manufacturing

Get help from the process control experts and reap the rewards.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.