Skip navigation

New Renishaw manual CMM upgrade option

October 2016

Renishaw is pleased to announce the launch of its MODUS 2 manual CMM upgrade kits. These enable users of manual CMMs to increase productivity, reduce inspection lead times and optimise the operation of their manual machine with a retrofit supplied and supported directly by Renishaw.

The MODUS 2 MMI (Manual Machine Interface) provides an easy to use tool to access sophisticated measurement capability, making it readily usable to both expert and occasional users. The software, which supports the complete range of Renishaw's CMM touch trigger probes, displays the full virtual environment, including the CMM, the probe head and the part fixture, if present. A series of prompts guide the user through the inspection sequence if an inspection program exists for the part. If there is no existing program, MODUS 2 offers a choice of measurement methods: selecting the feature either from the CAD model or the Inspection toolbox, or simply taking points on the feature and allowing the software to automatically detect the feature type.

To complement the software, Renishaw has compiled a number of competitively priced kits that include controller, software, 3 axes of encoder components and footswitch. The manual upgrade boosts the CMM's capability and usability, allowing quicker and easier machine operation. To optimise interaction MODUS 2 supports a touch-screen monitor that provides a more convenient alternative to using a mouse. Additionally, the 3-way footswitch included in the kits allows hands-free interaction for many frequently used functions.

For further information, visit www.renishaw.com/MMI

About Renishaw

Renishaw is one of the world's leading engineering and scientific technology companies, with expertise in precision measurement and healthcare. The company supplies products and services used in applications as diverse as jet engine and wind turbine manufacture, through to dentistry and brain surgery. It is also a world leader in the field of additive manufacturing (also referred to as 3D printing), where it is the only UK business that designs and makes industrial machines which ‘print' parts from metal powder.

The Renishaw Group currently has more than 70 offices in 33 countries, with over 4,000 employees, of which 2,600 people are employed within the UK. The majority of the company's R&D and manufacturing is carried out in the UK and for the year ended June 2015 Renishaw achieved sales of £494.7 million of which 95% was due to exports. The company's largest markets are the USA, China, Germany and Japan.

Downloads

For more images, videos or information on Renishaw and its products, visit our mediahub